IESNA:LM-63-2002
[TEST]P1201093
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-727-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4168
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
573.1 616.4 662.8 709.4 745.1 767 780.3 787.8 796 805.6
817.9 834.6 857.2 883.8 916.1 970.5 1052.8 1161.9 1296.6 1465.1
1685.9 1939.3 2209.2 2454.6 2603 2527.6 2376.9 2174.9 1932.2 1643
1277.1 912.5 597.2 347.2 152.7 47.3 0
573.1 611.6 652.3 692.1 723.3 743.1 755.3 762.5 769.7 778.7
791.6 809.5 832.9 859.7 893.1 941.2 1010 1100.2 1213.4 1347.9
1509.2 1678.7 1829 1935.5 1962.1 1850 1691.5 1502.8 1296.9 1073.7
817.9 572.5 368.8 213.5 96 31.4 0
573.1 606.9 641.9 674.9 701.5 719.1 730.4 737.2 743.4 751.8
765.2 784.4 808.6 835.7 870.1 911.9 967.3 1038.5 1130.1 1230.7
1332.6 1418.1 1448.8 1416.3 1321.2 1172.4 1006.1 830.7 661.7 504.5
358.7 232.4 140.4 79.8 39.3 15.6 0
573.1 601.9 631.4 659 680.5 695.3 704.5 708.9 712.4 717.1
725.5 738.7 755.8 773.6 793.9 816.7 845.6 883.4 933.2 986.2
1035.3 1067.3 1060.2 1010.7 918.5 793.9 666.7 542.2 426.9 326.4
236.9 160.5 103.4 63.6 34 14.1 0
573.1 596.8 621 643.1 659.5 671.4 678.7 680.7 681.4 682.3
685.7 693 702.9 711.5 717.8 721.5 723.9 728.4 736.2 741.6
738.1 716.4 671.7 605.1 515.9 415.4 327.4 253.6 192.1 148.2
115.1 88.6 66.4 47.5 28.7 12.6 0
573.1 591.8 610.5 627.6 640.6 649.2 653.1 651 645.4 638.5
631.7 627.1 625 622.4 617.4 608.9 597.2 585.1 573.8 564.5
554.4 537.3 509 469.1 417.2 355.1 299.3 245.6 194.4 155.1
121.3 92.8 68.2 47.8 28.5 12.4 0
573.1 586.7 600.1 612.1 621.8 627 627.5 621.3 609.4 594.7
577.6 561.3 547 533.2 517 496.2 470.4 441.8 411.4 387.5
370.8 358.3 346.3 333 318.5 294.9 271.2 237.6 196.7 162
127.6 97.1 69.9 48.1 28.4 12.3 0
573.1 581.9 590.3 598.4 605.6 608.7 606.3 595.9 577.9 556.8
533.2 511.6 493.5 478 462.7 444.7 423.3 399.6 374.4 354.5
341.3 332.6 326.3 318.8 307.4 287.5 267.7 239.6 205.7 174.8
141.9 111.1 81.8 56.8 34.7 14.9 0
573.1 577.1 580.5 584.7 589.5 590.5 585.2 570.5 546.3 518.8
488.7 461.9 440.1 422.8 408.4 393.2 376.1 357.3 337.4 321.5
311.8 306.9 306.2 304.6 296.2 280.1 264.2 241.5 214.8 187.6
156.3 125 93.6 65.5 41.1 17.5 0
573.1 572.4 571.3 572.1 573.9 574.1 567.1 549.2 521.6 490.6
459.8 435.6 418 405 393.6 380.3 364.3 346.5 326.4 307.4
293.2 285.5 286.2 287 284.6 278.7 264.4 241 214.8 189.8
166.3 141.4 113.2 82.3 53.6 22.7 0
573.1 567.2 562.1 560.3 561.2 562.3 557.6 543.3 520 493.6
467.9 445.5 425.7 408.5 392.1 375 356.3 336.4 316.6 298.9
283.4 271.8 265.6 261.9 258.5 254.4 245.9 230.7 211.4 189.8
165.4 141 113.1 83.2 54.8 24.2 0
573.1 562.9 554.2 549.7 550 553.2 553.3 544.9 527.5 504.6
480.7 457.8 435.5 414.2 393.7 373.3 352.3 331.1 311.4 294.6
279.6 268 259.6 253.2 247.2 240.3 230.9 218.2 202.5 183.8
160.7 137.2 109.9 81.6 53.1 23.5 0
573.1 558.7 546.2 539.2 538.9 544.1 548.9 546.5 535 515.7
493.4 470.1 445.3 420 395.3 371.5 348.3 325.8 306.3 290.3
275.7 264.2 253.7 244.5 235.9 226.2 215.9 205.7 193.6 177.7
156 133.5 106.8 80.1 51.5 22.9 0
573.1 554.9 539.5 530.4 530.1 538.2 549.7 556.1 551.6 534.7
510.5 484.2 457 429.3 402.4 376.6 352 328.8 308.8 292.7
279.4 269.8 261.6 253 243.3 230.9 217.7 205.1 191.6 174.8
153.3 130.6 104.4 78.4 49.6 22.5 0
573.1 551.1 532.8 521.6 521.3 532.4 550.5 565.7 568.3 553.7
527.6 498.2 468.6 438.6 409.5 381.7 355.7 331.8 311.4 295
283.2 275.4 269.5 261.5 250.8 235.7 219.5 204.5 189.6 171.9
150.5 127.8 102 76.8 47.7 22.2 0
573.1 547.8 527 514.2 513.3 526.1 548.9 570.8 579 567.6
541.3 509.1 477.7 447.4 418.1 390.3 364 339.7 318.9 302.4
290.1 281.7 276.3 269.5 260 246.4 231 215.1 198.9 179.2
155.9 132.3 105.7 76.4 46.1 22.1 0
573.1 544.5 521.1 506.7 505.3 519.9 547.2 575.9 589.6 581.5
554.9 520.1 486.8 456.1 426.8 398.9 372.3 347.6 326.3 309.7
296.9 288 283.1 277.5 269.1 257.1 242.5 225.8 208.3 186.5
161.4 136.7 109.4 76.1 44.5 22 0
573.1 541.2 515.7 500.2 497.9 512.2 540.6 570.5 587.2 583
560 525.8 491.4 461.2 432.9 406.5 381 357.1 336.1 319.3
305.6 296.1 290.2 284.5 276.3 264.7 249.7 232.6 214.2 191.9
166.2 140.9 112.9 74.9 41.1 19.4 0
573.1 537.8 510.3 493.6 490.6 504.6 534 565.2 584.7 584.5
565.1 531.5 496.1 466.4 439.1 414.1 389.8 366.5 345.9 329
314.3 304.2 297.2 291.5 283.4 272.3 257 239.5 220.1 197.3
171.1 145 116.5 73.7 37.7 16.8 0
573.1 535.3 506.2 488.7 484.7 497.2 523.3 551.1 568.6 569.1
552.5 522.5 489.2 460.1 434.6 412.1 390.3 369 349.6 333.2
319.6 310.5 304 298.3 290.2 278.5 262.5 244.3 224.4 201.5
174.9 149.1 119.5 80.2 43.8 19.4 0
573.1 532.7 502.1 483.8 478.8 489.7 512.7 537 552.5 553.7
539.9 513.5 482.3 453.8 430.1 410 390.8 371.6 353.2 337.4
325 316.9 310.7 305.1 297 284.8 268 249 228.7 205.7
178.8 153.1 122.5 86.7 49.9 21.9 0
573.1 530.6 499.2 480.4 475 484.7 505.2 525.9 538.9 539.7
527.4 503.8 475.4 448.2 425 405.3 386.8 368.2 350.2 335.3
324.9 318 312.3 306.7 298.8 286.5 269.7 250.7 230.4 207.6
180.8 155 125.1 91 55.2 24.1 0
573.1 528.5 496.3 477 471.1 479.8 497.7 514.9 525.3 525.7
515 494.2 468.5 442.7 420 400.6 382.9 364.9 347.2 333.1
324.8 319.2 313.9 308.3 300.5 288.2 271.4 252.4 232 209.5
182.8 156.9 127.6 95.2 60.5 26.2 0
573.1 526.9 494.3 474.6 468.9 477.3 494.2 509.8 518.8 518.8
509 490.2 466.4 441.4 417.9 396.9 377.4 358.2 339.5 326.3
319.3 314.7 310 304.4 296.7 284.7 268.1 249.3 229.5 207.5
181.8 155.4 126.9 95 60 25.7 0
573.1 525.2 492.2 472.3 466.7 474.8 490.8 504.6 512.2 511.9
503.1 486.2 464.4 440 415.9 393.2 372.1 351.4 331.8 319.5
313.9 310.3 306.1 300.5 292.9 281.2 264.8 246.3 227 205.4
180.8 154 126.3 94.7 59.6 25.1 0
573.1 523.7 490.7 470.9 465.5 473.8 489.5 503 510.1 509.6
500.9 485.2 464.4 440.2 415.4 391.2 368.4 346.1 325.6 313.8
308.6 305.5 302 296.3 288.6 276.8 260.4 242.2 223.1 201.7
177.7 150.9 122.1 91.1 56.8 23.7 0
573.1 522.2 489.1 469.5 464.3 472.8 488.1 501.3 508 507.3
498.8 484.2 464.4 440.4 415 389.3 364.8 340.8 319.4 308
303.2 300.8 297.8 292.2 284.4 272.3 256.1 238.2 219.3 198
174.6 147.7 117.9 87.6 54.1 22.3 0
573.1 520.4 487.6 468.4 463.8 472.6 488 501 507.4 506.3
497.5 483.8 464.7 440.7 414.8 388.2 362.7 337.4 315.4 304.2
299.5 297.3 294.7 289 281.1 268.3 252.7 235.1 215.8 194.6
171.3 145.2 113 84.5 51.2 20.9 0
573.1 522.2 489.1 469.5 464.3 472.8 488.1 501.3 508 507.3
498.8 484.2 464.4 440.4 415 389.3 364.8 340.8 319.4 308
303.2 300.8 297.8 292.2 284.4 272.3 256.1 238.2 219.3 198
174.6 147.7 117.9 87.6 54.1 22.3 0
573.1 523.7 490.7 470.9 465.5 473.8 489.5 503 510.1 509.6
500.9 485.2 464.4 440.2 415.4 391.2 368.4 346.1 325.6 313.8
308.6 305.5 302 296.3 288.6 276.8 260.4 242.2 223.1 201.7
177.7 150.9 122.1 91.1 56.8 23.7 0
573.1 525.2 492.2 472.3 466.7 474.8 490.8 504.6 512.2 511.9
503.1 486.2 464.4 440 415.9 393.2 372.1 351.4 331.8 319.5
313.9 310.3 306.1 300.5 292.9 281.2 264.8 246.3 227 205.4
180.8 154 126.3 94.7 59.6 25.1 0
573.1 526.9 494.3 474.6 468.9 477.3 494.2 509.8 518.8 518.8
509 490.2 466.4 441.4 417.9 396.9 377.4 358.2 339.5 326.3
319.3 314.7 310 304.4 296.7 284.7 268.1 249.3 229.5 207.5
181.8 155.4 126.9 95 60 25.7 0
573.1 528.5 496.3 477 471.1 479.8 497.7 514.9 525.3 525.7
515 494.2 468.5 442.7 420 400.6 382.9 364.9 347.2 333.1
324.8 319.2 313.9 308.3 300.5 288.2 271.4 252.4 232 209.5
182.8 156.9 127.6 95.2 60.5 26.2 0
573.1 530.6 499.2 480.4 475 484.7 505.2 525.9 538.9 539.7
527.4 503.8 475.4 448.2 425 405.3 386.8 368.2 350.2 335.3
324.9 318 312.3 306.7 298.8 286.5 269.7 250.7 230.4 207.6
180.8 155 125.1 91 55.2 24.1 0
573.1 532.7 502.1 483.8 478.8 489.7 512.7 537 552.5 553.7
539.9 513.5 482.3 453.8 430.1 410 390.8 371.6 353.2 337.4
325 316.9 310.7 305.1 297 284.8 268 249 228.7 205.7
178.8 153.1 122.5 86.7 49.9 21.9 0
573.1 535.3 506.2 488.7 484.7 497.2 523.3 551.1 568.6 569.1
552.5 522.5 489.2 460.1 434.6 412.1 390.3 369 349.6 333.2
319.6 310.5 304 298.3 290.2 278.5 262.5 244.3 224.4 201.5
174.9 149.1 119.5 80.2 43.8 19.4 0
573.1 537.8 510.3 493.6 490.6 504.6 534 565.2 584.7 584.5
565.1 531.5 496.1 466.4 439.1 414.1 389.8 366.5 345.9 329
314.3 304.2 297.2 291.5 283.4 272.3 257 239.5 220.1 197.3
171.1 145 116.5 73.7 37.7 16.8 0
573.1 541.2 515.7 500.2 497.9 512.2 540.6 570.5 587.2 583
560 525.8 491.4 461.2 432.9 406.5 381 357.1 336.1 319.3
305.6 296.1 290.2 284.5 276.3 264.7 249.7 232.6 214.2 191.9
166.2 140.9 112.9 74.9 41.1 19.4 0
573.1 544.5 521.1 506.7 505.3 519.9 547.2 575.9 589.6 581.5
554.9 520.1 486.8 456.1 426.8 398.9 372.3 347.6 326.3 309.7
296.9 288 283.1 277.5 269.1 257.1 242.5 225.8 208.3 186.5
161.4 136.7 109.4 76.1 44.5 22 0
573.1 547.8 527 514.2 513.3 526.1 548.9 570.8 579 567.6
541.3 509.1 477.7 447.4 418.1 390.3 364 339.7 318.9 302.4
290.1 281.7 276.3 269.5 260 246.4 231 215.1 198.9 179.2
155.9 132.3 105.7 76.4 46.1 22.1 0
573.1 551.1 532.8 521.6 521.3 532.4 550.5 565.7 568.3 553.7
527.6 498.2 468.6 438.6 409.5 381.7 355.7 331.8 311.4 295
283.2 275.4 269.5 261.5 250.8 235.7 219.5 204.5 189.6 171.9
150.5 127.8 102 76.8 47.7 22.2 0
573.1 554.9 539.5 530.4 530.1 538.2 549.7 556.1 551.6 534.7
510.5 484.2 457 429.3 402.4 376.6 352 328.8 308.8 292.7
279.4 269.8 261.6 253 243.3 230.9 217.7 205.1 191.6 174.8
153.3 130.6 104.4 78.4 49.6 22.5 0
573.1 558.7 546.2 539.2 538.9 544.1 548.9 546.5 535 515.7
493.4 470.1 445.3 420 395.3 371.5 348.3 325.8 306.3 290.3
275.7 264.2 253.7 244.5 235.9 226.2 215.9 205.7 193.6 177.7
156 133.5 106.8 80.1 51.5 22.9 0
573.1 562.9 554.2 549.7 550 553.2 553.3 544.9 527.5 504.6
480.7 457.8 435.5 414.2 393.7 373.3 352.3 331.1 311.4 294.6
279.6 268 259.6 253.2 247.2 240.3 230.9 218.2 202.5 183.8
160.7 137.2 109.9 81.6 53.1 23.5 0
573.1 567.2 562.1 560.3 561.2 562.3 557.6 543.3 520 493.6
467.9 445.5 425.7 408.5 392.1 375 356.3 336.4 316.6 298.9
283.4 271.8 265.6 261.9 258.5 254.4 245.9 230.7 211.4 189.8
165.4 141 113.1 83.2 54.8 24.2 0
573.1 572.4 571.3 572.1 573.9 574.1 567.1 549.2 521.6 490.6
459.8 435.6 418 405 393.6 380.3 364.3 346.5 326.4 307.4
293.2 285.5 286.2 287 284.6 278.7 264.4 241 214.8 189.8
166.3 141.4 113.2 82.3 53.6 22.7 0
573.1 577.1 580.5 584.7 589.5 590.5 585.2 570.5 546.3 518.8
488.7 461.9 440.1 422.8 408.4 393.2 376.1 357.3 337.4 321.5
311.8 306.9 306.2 304.6 296.2 280.1 264.2 241.5 214.8 187.6
156.3 125 93.6 65.5 41.1 17.5 0
573.1 581.9 590.3 598.4 605.6 608.7 606.3 595.9 577.9 556.8
533.2 511.6 493.5 478 462.7 444.7 423.3 399.6 374.4 354.5
341.3 332.6 326.3 318.8 307.4 287.5 267.7 239.6 205.7 174.8
141.9 111.1 81.8 56.8 34.7 14.9 0
573.1 586.7 600.1 612.1 621.8 627 627.5 621.3 609.4 594.7
577.6 561.3 547 533.2 517 496.2 470.4 441.8 411.4 387.5
370.8 358.3 346.3 333 318.5 294.9 271.2 237.6 196.7 162
127.6 97.1 69.9 48.1 28.4 12.3 0
573.1 591.8 610.5 627.6 640.6 649.2 653.1 651 645.4 638.5
631.7 627.1 625 622.4 617.4 608.9 597.2 585.1 573.8 564.5
554.4 537.3 509 469.1 417.2 355.1 299.3 245.6 194.4 155.1
121.3 92.8 68.2 47.8 28.5 12.4 0
573.1 596.8 621 643.1 659.5 671.4 678.7 680.7 681.4 682.3
685.7 693 702.9 711.5 717.8 721.5 723.9 728.4 736.2 741.6
738.1 716.4 671.7 605.1 515.9 415.4 327.4 253.6 192.1 148.2
115.1 88.6 66.4 47.5 28.7 12.6 0
573.1 601.9 631.4 659 680.5 695.3 704.5 708.9 712.4 717.1
725.5 738.7 755.8 773.6 793.9 816.7 845.6 883.4 933.2 986.2
1035.3 1067.3 1060.2 1010.7 918.5 793.9 666.7 542.2 426.9 326.4
236.9 160.5 103.4 63.6 34 14.1 0
573.1 606.9 641.9 674.9 701.5 719.1 730.4 737.2 743.4 751.8
765.2 784.4 808.6 835.7 870.1 911.9 967.3 1038.5 1130.1 1230.7
1332.6 1418.1 1448.8 1416.3 1321.2 1172.4 1006.1 830.7 661.7 504.5
358.7 232.4 140.4 79.8 39.3 15.6 0
573.1 611.6 652.3 692.1 723.3 743.1 755.3 762.5 769.7 778.7
791.6 809.5 832.9 859.7 893.1 941.2 1010 1100.2 1213.4 1347.9
1509.2 1678.7 1829 1935.5 1962.1 1850 1691.5 1502.8 1296.9 1073.7
817.9 572.5 368.8 213.5 96 31.4 0
573.1 616.4 662.8 709.4 745.1 767 780.3 787.8 796 805.6
817.9 834.6 857.2 883.8 916.1 970.5 1052.8 1161.9 1296.6 1465.1
1685.9 1939.3 2209.2 2454.6 2603 2527.6 2376.9 2174.9 1932.2 1643
1277.1 912.5 597.2 347.2 152.7 47.3 0
573.1 618.7 670.9 722.7 760.8 784 795 797.7 799.5 801.1
803.6 809.1 819.1 831.6 852.2 895.4 971.1 1080.8 1223.8 1394.2
1598.4 1833.4 2104.5 2397.6 2691.5 2769.6 2604 2390.9 2167.1 1912.5
1556.1 1172.9 816.3 497 232.2 74 0
573.1 621 679.1 735.9 776.5 801 809.7 807.6 803 796.5
789.3 783.5 781 779.4 788.4 820.3 889.4 999.8 1150.9 1323.4
1510.9 1727.4 1999.8 2340.6 2780.1 3011.5 2831 2606.8 2402 2182.1
1835.1 1433.4 1035.4 646.8 311.7 100.7 0
573.1 624.4 687.2 747.9 790.5 813.7 817.6 807.8 792.5 774.9
756.5 740 727.4 718.8 725.2 762.9 846.7 975.2 1140.1 1321.2
1511.2 1716.7 1958.1 2256.8 2676.1 2999.8 2876 2627.9 2411.4 2188.9
1860.2 1469.2 1080 696.5 354.1 124.3 0
573.1 627.7 695.3 759.8 804.5 826.3 825.6 807.9 782.1 753.3
723.6 696.5 673.8 658.2 662.1 705.5 804 950.6 1129.2 1319
1511.6 1706 1916.3 2173.1 2572 2988.1 2920.9 2648.9 2420.9 2195.7
1885.2 1505.1 1124.5 746.3 396.4 148 0
573.1 629.7 699.7 767 813 832.5 825.8 799 762.4 724.3
688.5 657.5 633.3 620.1 635.6 703.8 834.1 1016.3 1234.5 1470.8
1707.4 1939.8 2176.5 2435.8 2820.7 3215.9 3210.4 2950.6 2690.6 2406.7
2049.4 1629.9 1218.8 811.2 449.7 174.6 0
573.1 631.6 704.1 774.2 821.5 838.6 826 790.1 742.7 695.4
653.4 618.6 592.7 582 609.2 702.1 864.3 1082 1339.8 1622.7
1903.1 2173.6 2436.7 2698.6 3069.3 3443.7 3499.8 3252.1 2960.3 2617.7
2213.6 1754.7 1313 876.1 503 201.3 0
573.1 632.6 706.8 778.1 825.3 840.7 823.8 781.9 728.4 677.5
634.5 600.1 575.5 568.5 606 716.4 899.2 1145.6 1444.3 1775.7
2105.1 2423.5 2734.6 3036 3430.6 3787.4 3833.1 3586.8 3248.3 2833.4
2365.5 1862.4 1369.6 899.7 516.4 202.4 0
573.1 633.6 709.4 782 829 842.8 821.6 773.8 714.1 659.6
615.8 581.6 558.4 555 602.9 730.8 934.2 1209.2 1548.9 1928.7
2307 2673.4 3032.5 3373.4 3791.8 4131 4166.4 3921.6 3536.4 3049.1
2517.3 1970.1 1426.1 923.3 529.8 203.5 0
573.1 633.2 711.5 783.8 830.5 843 819 768 705.3 649.9
606.6 572.9 550.3 549.2 602.4 738.3 951.6 1246.6 1612.3 2018.5
2429.1 2819.7 3206.6 3589.2 4025.1 4346.7 4350 4065.4 3616.3 3057.2
2476.6 1900.2 1313.6 834.9 459 170.9 0
573.1 633.6 709.4 782 829 842.8 821.6 773.8 714.1 659.6
615.8 581.6 558.4 555 602.9 730.8 934.2 1209.2 1548.9 1928.7
2307 2673.4 3032.5 3373.4 3791.8 4131 4166.4 3921.6 3536.4 3049.1
2517.3 1970.1 1426.1 923.3 529.8 203.5 0
573.1 632.6 706.8 778.1 825.3 840.7 823.8 781.9 728.4 677.5
634.5 600.1 575.5 568.5 606 716.4 899.2 1145.6 1444.3 1775.7
2105.1 2423.5 2734.6 3036 3430.6 3787.4 3833.1 3586.8 3248.3 2833.4
2365.5 1862.4 1369.6 899.7 516.4 202.4 0
573.1 631.6 704.1 774.2 821.5 838.6 826 790.1 742.7 695.4
653.4 618.6 592.7 582 609.2 702.1 864.3 1082 1339.8 1622.7
1903.1 2173.6 2436.7 2698.6 3069.3 3443.7 3499.8 3252.1 2960.3 2617.7
2213.6 1754.7 1313 876.1 503 201.3 0
573.1 629.7 699.7 767 813 832.5 825.8 799 762.4 724.3
688.5 657.5 633.3 620.1 635.6 703.8 834.1 1016.3 1234.5 1470.8
1707.4 1939.8 2176.5 2435.8 2820.7 3215.9 3210.4 2950.6 2690.6 2406.7
2049.4 1629.9 1218.8 811.2 449.7 174.6 0
573.1 627.7 695.3 759.8 804.5 826.3 825.6 807.9 782.1 753.3
723.6 696.5 673.8 658.2 662.1 705.5 804 950.6 1129.2 1319
1511.6 1706 1916.3 2173.1 2572 2988.1 2920.9 2648.9 2420.9 2195.7
1885.2 1505.1 1124.5 746.3 396.4 148 0
573.1 624.4 687.2 747.9 790.5 813.7 817.6 807.8 792.5 774.9
756.5 740 727.4 718.8 725.2 762.9 846.7 975.2 1140.1 1321.2
1511.2 1716.7 1958.1 2256.8 2676.1 2999.8 2876 2627.9 2411.4 2188.9
1860.2 1469.2 1080 696.5 354.1 124.3 0
573.1 621 679.1 735.9 776.5 801 809.7 807.6 803 796.5
789.3 783.5 781 779.4 788.4 820.3 889.4 999.8 1150.9 1323.4
1510.9 1727.4 1999.8 2340.6 2780.1 3011.5 2831 2606.8 2402 2182.1
1835.1 1433.4 1035.4 646.8 311.7 100.7 0
573.1 618.7 670.9 722.7 760.8 784 795 797.7 799.5 801.1
803.6 809.1 819.1 831.6 852.2 895.4 971.1 1080.8 1223.8 1394.2
1598.4 1833.4 2104.5 2397.6 2691.5 2769.6 2604 2390.9 2167.1 1912.5
1556.1 1172.9 816.3 497 232.2 74 0
573.1 616.4 662.8 709.4 745.1 767 780.3 787.8 796 805.6
817.9 834.6 857.2 883.8 916.1 970.5 1052.8 1161.9 1296.6 1465.1
1685.9 1939.3 2209.2 2454.6 2603 2527.6 2376.9 2174.9 1932.2 1643
1277.1 912.5 597.2 347.2 152.7 47.3 0
